HUBBELL CANADA
Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 5 Meter Length
Image of DFPCLCSCS5SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 5 Meter Length
Image of DFPCLCSCS5SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 5 Meter Length
Discontinued

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-SC, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCSCS5SM

Fiber Optic, Patch Cord, Single Mode,Duplex, LC-SC, 5 Meter Length

Plenum Rated

General

Application

LC-SC

Catalog Number

DFPCLCSCS5SM

Color

Connector Type

LC to SC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

OS2

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620312842

Dimensions

Length (Meters)

5 m

Size

OS2

Conductor Related

Fiber Type

Plenum

Mode

OS2, SM

Wire Type

Singlemode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to SC

Logistics

Carton Quantity

50