HUBBELL CANADA
Image of DFRCLCLCS2SM Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 2 Meter Length
Discontinued

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCLCS2SM

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 2 Meter Length

General

Catalog Number

DFRCLCLCS2SM

Color

UPC

662620327952

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Logistics

Carton Quantity

25