HUBBELL CANADA
Fiber Optic Patch Cord SM Simplex 5 Meter LC to LC APC Yellow
Image of SFHRCLCLCAS5SM Fiber Optic Patch Cord SM Simplex 5 Meter LC to LC APC Yellow
Image of SFHRCLCLCAS5SM Fiber Optic Patch Cord SM Simplex 5 Meter LC to LC APC Yellow

Fiber Optic Patch Cord SM Simplex 5 Meter LC to LC APC Yellow

Brand: Hubbell Premise Wiring

Catalog ID: SFHRCLCLCAS5SM

Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to LC APC, 5 Meter, Yellow

Bend insensitive fiber

Riser Rated

General

Application

Fiber Data Cross Connect

Catalog Number

SFHRCLCLCAS5SM

Color

Yellow

Connector Type

LC-LCA

Construction Material - Main

Riser PVC

UPC

662620361659

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LCA

Logistics

Carton Quantity

25