HUBBELL CANADA
Fiber Optic Patch Cord Single Mode 2 Meter LC-SC Riser
Image of SFRCLCSCS2SM Fiber Optic Patch Cord Single Mode 2 Meter LC-SC Riser
Image of SFRCLCSCS2SM Fiber Optic Patch Cord Single Mode 2 Meter LC-SC Riser
Discontinued

Fiber Optic Patch Cord Single Mode 2 Meter LC-SC Riser

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCSCS2SM

Fiber Optic, Patch Cords, Riser, SingleMode, LC-SC, 2 Meter Length

General

Catalog Number

SFRCLCSCS2SM

Color

Connector Type

LC/UPC to SC/UPC

UPC

662620613918

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/UPC to SC/UPC