

Application
Fiber Data Cross Connect
Catalog Number
SFHRCLCALCAS5SM
Color
Yellow
Connector Type
LCA-LCA
Construction Material - Main
Riser PVC
UPC
662620361536
Length (Meters)
5 m
Fiber Type
OS2
Mode
singlemode
Industry Standard(s)
Connector Type
LCA-LCA
Carton Quantity
25