HUBBELL CANADA
Image of FPLCC3MM Fiber Optic Pigtail, LC Multi Mode, 3 Meter Length
Image of FPLCC3MM Fiber Optic Pigtail, LC Multi Mode, 3 Meter Length
Discontinued

Fiber Optic Pigtail, LC Multi Mode, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FPLCC3MM

Fiber Optic Pigtail, LC Multi Mode, 3 Meter Length

Standard Product

General

Application

LC

Catalog Number

FPLCC3MM

Color

Connector Type

LC

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620846040

Dimensions

Display Size

62.5 Micron, OM1

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OM1, MM

Wire Type

Multimode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC

Logistics

Carton Quantity

100