

Brand: Hubbell Premise Wiring
Catalog ID: FPRJD3MM
Standard Product
Application
MTRJ
Catalog Number
FPRJD3MM
Color
Connector Type
MT-RJ
Insulation
PVC
Item Type
OptiChannel Fiber Pigtails, Single and Bundled
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620845999
Display Size
50 Micron, OM2
Length (Meters)
3 m
Pitch
6
Connectivity
Plug-In
Mode
OM2, MM
Wire Type
Multimode
Temperature Rating
0 Degrees C to 75 Degree C
Connector Type
MT-RJ
Carton Quantity
100