HUBBELL CANADA
Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel
Image of PFOLT312 Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel
Image of PFOLT312 Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of PFOLT312 Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel

Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFOLT312

Kellems Wire Management, Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel

  • Galvanized steel mesh provides high strength
  • High strength multiweave mesh for positive holding power

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

3,000 lbs

Catalog Number

PFOLT312

Construction

Woven

Load Capacity

600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Product Family

Fiber Optic

Specifications

  • Diameter Range - .312"-.625" (.79-1.59 cm)
  • Eye Diameter - .20" (.51 cm)
  • Eye Length - 6.3" (16.00 cm)
  • Lug Diameter - .51" (1.30 cm)
  • Maximum Approximate Breaking Strength - 3,000 Lbs. (13,344 N)
  • Strand Length - 22.5" (57.15 cm)

Type

For Loose Tube Fiber Optic Cable

UPC

783585342153

Dimensions

Weight

0.2 lb

Conductor Related

Cable Diameter Range

0.312 in-0.625 in

Cable Size

.312"-.625" (.79-1.59)

Cable Specification

UL Listed Circuit Wire

Force Related

Approx Breaking Strength

3,000 lbs

Load Capacity

600