HUBBELL CANADA
Fiber Optic, Riser Rated, OM1 Duplex, LC-ST, 1 Meter Length
Image of DFRCLCSTC1MM Fiber Optic, Riser Rated, OM1 Duplex, LC-ST, 1 Meter Length
Image of DFRCLCSTC1MM Fiber Optic, Riser Rated, OM1 Duplex, LC-ST, 1 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM1 Duplex, LC-ST, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCSTC1MM

Fiber Optic, Riser Rated, OM1 Duplex,LC-ST, 1 Meter Length

General

Catalog Number

DFRCLCSTC1MM

Color

Connector Type

LC to ST

UPC

662620328744

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OM1, MM

Configuration

Connector Type

LC to ST

Logistics

Carton Quantity

25