HUBBELL CANADA
Fiber Optic, Riser Rated, OM1 Duplex, ST-SC, 3 Meter Length
Image of DFRCSTSCC3MM Fiber Optic, Riser Rated, OM1 Duplex, ST-SC, 3 Meter Length
Image of DFRCSTSCC3MM Fiber Optic, Riser Rated, OM1 Duplex, ST-SC, 3 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM1 Duplex, ST-SC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSCC3MM

Fiber Optic, Riser Rated, OM1 Duplex,ST-SC, 3 Meter Length

General

Catalog Number

DFRCSTSCC3MM

Color

Connector Type

ST to SC

UPC

662620329666

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OM1, MM

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

25