HUBBELL CANADA
Fiber Optic, Riser Rated, OM1 Duplex, ST-ST, 2 Meter Length
Image of DFRCSTSTC2MM Fiber Optic, Riser Rated, OM1 Duplex, ST-ST, 2 Meter Length
Image of DFRCSTSTC2MM Fiber Optic, Riser Rated, OM1 Duplex, ST-ST, 2 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM1 Duplex, ST-ST, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSTC2MM

Fiber Optic, Riser Rated, OM1 Duplex,ST-ST, 2 Meter Length

General

Catalog Number

DFRCSTSTC2MM

Color

Connector Type

ST to ST

UPC

662620330150

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OM1, MM

Configuration

Connector Type

ST to ST

Logistics

Carton Quantity

25