HUBBELL CANADA
Fiber Optic, Riser Rated, OM2 Duplex, LC-SC, 1 Meter Length
Image of DFRCLCSCD1MM Fiber Optic, Riser Rated, OM2 Duplex, LC-SC, 1 Meter Length
Image of DFRCLCSCD1MM Fiber Optic, Riser Rated, OM2 Duplex, LC-SC, 1 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM2 Duplex, LC-SC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCSCD1MM

Fiber Optic, Riser Rated, OM2 Duplex,LC-SC, 1 Meter Length

General

Catalog Number

DFRCLCSCD1MM

Color

Connector Type

LC to SC

UPC

662620328348

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OM2, MM

Configuration

Connector Type

LC to SC

Logistics

Carton Quantity

25