HUBBELL CANADA
Fiber Optic, Riser Rated, OM2 Duplex, ST-SC, 2 Meter Length
Image of DFRCSTSCD2MM Fiber Optic, Riser Rated, OM2 Duplex, ST-SC, 2 Meter Length
Image of DFRCSTSCD2MM Fiber Optic, Riser Rated, OM2 Duplex, ST-SC, 2 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM2 Duplex, ST-SC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSCD2MM

Fiber Optic, Riser Rated, OM2 Duplex,ST-SC, 2 Meter Length

General

Catalog Number

DFRCSTSCD2MM

Color

Connector Type

ST to SC

UPC

662620329758

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OM2, MM

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

25