

Brand: Hubbell Premise Wiring
Catalog ID: DFRCSTSTD10MM
Riser Rated
Catalog Number
DFRCSTSTD10MM
Color
Connector Type
ST to ST
Sub Brand
Fiber Optic Products
UPC
662620330334
Length
32.8 ft
Length (Meters)
10 m
Fiber Type
OM2
Mode
OM2, MM
Industry Standard(s)
EIA/TIA-455/-604
Connector Type
ST to ST
Carton Quantity
25