HUBBELL CANADA
Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 2 Meter Length
Image of DFRCLCSCE2MM Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 2 Meter Length
Image of DFRCLCSCE2MM Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 2 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCSCE2MM

Fiber Optic, Riser Rated, OM3 Duplex,LC-SC, 2 Meter Length

General

Catalog Number

DFRCLCSCE2MM

Color

Connector Type

LC to SC

UPC

662620328553

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OM3, MM

Configuration

Connector Type

LC to SC

Logistics

Carton Quantity

25