HUBBELL CANADA
Fiber Optic, Riser Rated, OM3 Duplex, ST-SC, 1 Meter Length
Image of DFRCSTSCE1MM Fiber Optic, Riser Rated, OM3 Duplex, ST-SC, 1 Meter Length
Image of DFRCSTSCE1MM Fiber Optic, Riser Rated, OM3 Duplex, ST-SC, 1 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM3 Duplex, ST-SC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSCE1MM

Fiber Optic, Riser Rated, OM3 Duplex,ST-SC, 1 Meter Length

General

Catalog Number

DFRCSTSCE1MM

Color

Connector Type

ST to SC

UPC

662620329949

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OM3, MM

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

25