HUBBELL CANADA
Fiber Optic, Riser Rated, OM4 Duplex, LC-SC, 1 Meter Length
Image of DFHRCLCSCF1MM Fiber Optic, Riser Rated, OM4 Duplex, LC-SC, 1 Meter Length
Image of DFHRCLCSCF1MM Fiber Optic, Riser Rated, OM4 Duplex, LC-SC, 1 Meter Length

Fiber Optic, Riser Rated, OM4 Duplex, LC-SC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCSCF1MM

Fiber Optic, Riser Rated, OM4 Duplex, LC-SC, 1 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCSCF1MM

Color

Aqua

Construction Material - Main

UPC

662620360829

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25