HUBBELL CANADA
Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 3 Meter Length
Image of DFRCLCSCS3SM Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 3 Meter Length
Image of DFRCLCSCS3SM Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 3 Meter Length
Discontinued

Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCSCS3SM

Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 3 Meter Length

General

Catalog Number

DFRCLCSCS3SM

Color

Connector Type

LC to SC

UPC

662620328669

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC to SC

Logistics

Carton Quantity

25