HUBBELL CANADA
Fiber Optic Riser Rated Single Mode Duplex 5 Meter SC-SC
Image of DFRCSCSCS5SM Fiber Optic Riser Rated Single Mode Duplex 5 Meter SC-SC
Image of DFRCSCSCS5SM Fiber Optic Riser Rated Single Mode Duplex 5 Meter SC-SC
Discontinued

Fiber Optic Riser Rated Single Mode Duplex 5 Meter SC-SC

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSCSCS5SM

Fiber Optic, Riser Rated, Single ModeDuplex, SC-SC, 5 Meter Length

General

Catalog Number

DFRCSCSCS5SM

Color

Connector Type

SC to SC

UPC

662620329383

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

SC to SC

Logistics

Carton Quantity

25