

Brand: Hubbell Premise Wiring
Catalog ID: DFRCSTSTS10SM
Riser Rated
Catalog Number
DFRCSTSTS10SM
Color
Connector Type
ST to ST
Sub Brand
Fiber Optic Products
UPC
662620330532
Length
32.8 ft
Length (Meters)
10 m
Fiber Type
OS2
Mode
OS2,SM
Industry Standard(s)
EIA/TIA-455/-604
Connector Type
ST to ST
Carton Quantity
25