HUBBELL CANADA
Fiber Optic, Riser Rated, Single ModeDuplex, ST-ST, 3 Meter Length
Image of DFRCSTSTS3SM Fiber Optic, Riser Rated, Single ModeDuplex, ST-ST, 3 Meter Length
Image of DFRCSTSTS3SM Fiber Optic, Riser Rated, Single ModeDuplex, ST-ST, 3 Meter Length
Discontinued

Fiber Optic, Riser Rated, Single ModeDuplex, ST-ST, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSTS3SM

Fiber Optic, Riser Rated, Single ModeDuplex, ST-ST, 3 Meter Length

General

Catalog Number

DFRCSTSTS3SM

Color

Connector Type

ST to ST

UPC

662620330464

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OS2,SM

Configuration

Connector Type

ST to ST

Logistics

Carton Quantity

25