HUBBELL CANADA
Fiber Optic, Riser, Single Mode, Simplex, SC-SC, 2 Meter Length
Image of SFHRCSCSCS2SM Fiber Optic, Riser, Single Mode, Simplex, SC-SC, 2 Meter Length
Image of SFHRCSCSCS2SM Fiber Optic, Riser, Single Mode, Simplex, SC-SC, 2 Meter Length

Fiber Optic, Riser, Single Mode, Simplex, SC-SC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFHRCSCSCS2SM

Fiber Optic, Riser, Single Mode, Simplex, SC-SC, 2 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

SFHRCSCSCS2SM

Color

Yellow

Construction Material - Main

UPC

662620361871

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25