HUBBELL CANADA
Fiber Optic, Riser, Single Mode, Simplex, ST-SC, 1 Meter Length
Image of SFRCSTSCS1SM Fiber Optic, Riser, Single Mode, Simplex, ST-SC, 1 Meter Length
Image of SFRCSTSCS1SM Fiber Optic, Riser, Single Mode, Simplex, ST-SC, 1 Meter Length
Discontinued

Fiber Optic, Riser, Single Mode, Simplex, ST-SC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCSTSCS1SM

Fiber Optic, Riser, Single Mode, Simplex, ST-SC, 1 Meter Length

General

Catalog Number

SFRCSTSCS1SM

Color

Connector Type

SC/UPC to ST/UPC

UPC

662620614625

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

SC/UPC to ST/UPC