HUBBELL CANADA
Fiber Optic Single Mode Duplex 5 Meter ST SC Riser Rated
Image of DFRCSTSCS5SM Fiber Optic Single Mode Duplex 5 Meter ST SC Riser Rated
Image of DFRCSTSCS5SM Fiber Optic Single Mode Duplex 5 Meter ST SC Riser Rated
Discontinued

Fiber Optic Single Mode Duplex 5 Meter ST SC Riser Rated

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSCS5SM

Fiber Optic, Riser Rated, Single ModeDuplex, ST-SC, 5 Meter Length

General

Catalog Number

DFRCSTSCS5SM

Color

Connector Type

ST to SC

UPC

662620330082

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OS2,SM

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

25