HUBBELL CANADA
FIBER Patch, Patch Cord, Cord 50-10G3, 2M FIBER, Aqua
Image of HDPCLC50G3M2 FIBER Patch, Patch Cord, Cord 50-10G3, 2M FIBER, Aqua
Image of HDPCLC50G3M2 FIBER Patch, Patch Cord, Cord 50-10G3, 2M FIBER, Aqua
Image of HDPCLC50G3M2 FIBER Patch, Patch Cord, Cord 50-10G3, 2M FIBER, Aqua
Image of HDPCLC50G3M2 FIBER Patch, Patch Cord, Cord 50-10G3, 2M FIBER, Aqua
Discontinued

FIBER Patch, Patch Cord, Cord 50-10G3, 2M FIBER, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: HDPCLC50G3M2

Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, 2 Meter Length

Standard Product

General

Application

LC to LC

Catalog Number

HDPCLC50G3M2

Color

Connector Type

LC to LC - High Density

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620238333

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

2 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to LC - High Density

Logistics

Carton Quantity

50