HUBBELL CANADA
FIBER Patch, Patch Cord, SCA-SCA DUPLEX, Yellow, 3581
Image of DFPCSCASCAS5SM FIBER Patch, Patch Cord, SCA-SCA DUPLEX, Yellow, 3581
Image of DFPCSCASCAS5SM FIBER Patch, Patch Cord, SCA-SCA DUPLEX, Yellow, 3581
Discontinued

FIBER Patch, Patch Cord, SCA-SCA DUPLEX, Yellow, 3581

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSCASCAS5SM

Fiber Optic Patch Cords, Plenum Rated, SingleMode Duplex, SCA-SCA, 5 Meter Length

General

Catalog Number

DFPCSCASCAS5SM

Color

Connector Type

SCA to SCA

UPC

662620613581

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Plenum

Mode

OS2, APC /SM

Configuration

Connector Type

SCA to SCA