HUBBELL CANADA
FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, 8685
Image of FPBKLTR6LC3M FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, 8685
Image of FPBKLTR6LC3M FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, 8685
Discontinued

FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, 8685

Brand: Hubbell Premise Wiring

Catalog ID: FPBKLTR6LC3M

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, LC-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter

Standard Product

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FPBKLTR6LC3M

Connector Type

LC

EU RoHS Indicator

Insulation

PVC

Item Type

LC-MM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

LC-MM, 6F, 250LT, OM3

Temperature Rating

TIA 568-C.3

UPC

662620308685

Dimensions

Display Size

50 Micron

Length (Meters)

3 m

Outside Diameter

0.2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Fiber Type

Riser

Mode

OM3

Number of Fibers

6

Wire Size

50 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Attenuation

.75dB Per End

Temperature Rating

TIA 568-C.3

Configuration

Boot Type

Standard Strain Relief Boot

Connector Type

LC

Logistics

Carton Quantity

50