HUBBELL CANADA
FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, Orange
Image of FPBKLTR12SC1M FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, Orange
Image of FPBKLTR12SC1M FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, Orange
Discontinued

FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, Orange

Brand: Hubbell Premise Wiring

Catalog ID: FPBKLTR12SC1M

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength

Standard Product

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FPBKLTR12SC1M

Color

EU RoHS Indicator

Insulation

PVC

Item Type

SC-MM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

SC-MM, 12F, 250LT, OM1

Temperature Rating

TIA 568-C.3

UPC

662620308821

Dimensions

Display Size

62 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

62 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Attenuation

.75dB Per End

Temperature Rating

TIA 568-C.3

Configuration

Boot Type

Standard Strain Relief Boot

Logistics

Carton Quantity

50