

Brand: Hubbell Premise Wiring
Catalog ID: FPBKR12ST1M
Standard Product
Application
Optical Signal
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Catalog Number
FPBKR12ST1M
Connector Type
ST
EU RoHS Indicator
Insulation
PVC
Item Type
ST-SM Pigtails
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
ST-MM, 12F, OM1
Temperature Rating
TIA 568-C.3
UPC
662620306629
Display Size
62 Micron
Length (Meters)
3 m
Outside Diameter
0.2
Pitch
12
Connectivity
Plug-In
Conductor Type
Glass
Fiber Type
Riser
Mode
OM1
Number of Fibers
12
Wire Size
62 Micron
Wire Type
Multimode
EU RoHS Indicator
Attenuation
.75dB Per End
Temperature Rating
TIA 568-C.3
Boot Type
Standard Strain Relief Boot
Connector Type
ST
Carton Quantity
50