HUBBELL CANADA
FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6315
Image of FPBKR12LC4M FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6315
Image of FPBKR12LC4M FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6315
Discontinued

FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6315

Brand: Hubbell Premise Wiring

Catalog ID: FPBKR12LC4M

Fiber, Pigtail, Bundle, LC-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter Length

Standard Product

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FPBKR12LC4M

Connector Type

LC

EU RoHS Indicator

Insulation

PVC

Item Type

LC-MM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

LC-MM, 12F, OM4

Temperature Rating

TIA 568-C.3

UPC

662620306315

Dimensions

Display Size

50 Micron

Length (Meters)

3 m

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Fiber Type

Riser

Mode

OM4

Number of Fibers

12

Wire Size

50 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Attenuation

.75dB Per End

Temperature Rating

TIA 568-C.3

Configuration

Boot Type

Standard Strain Relief Boot

Connector Type

LC

Logistics

Carton Quantity

50