

Brand: Hubbell Premise Wiring
Catalog ID: FPBKR6ST6S
Standard Product
Application
Optical Signal
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Catalog Number
FPBKR6ST6S
Color
EU RoHS Indicator
Insulation
PVC
Item Type
ST-MM Pigtails
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Retardant PVC
Plug Type
ST-MM, 6F, OS2
Temperature Rating
TIA 568-C.3
UPC
662620306612
Display Size
9 Micron
Length
118.11 in
Outside Diameter
0.2
Pitch
6
Connectivity
Plug-In
Conductor Type
Glass
Wire Size
9 Micron
Wire Type
Multimode
EU RoHS Indicator
Attenuation
.75dB Per End
Temperature Rating
TIA 568-C.3
Boot Type
Standard Strain Relief Boot
Carton Quantity
50