

Brand: Hubbell Premise Wiring
Catalog ID: FPBKR12ST3M
Standard Product
Application
Optical Signal
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Catalog Number
FPBKR12ST3M
Connector Type
ST
EU RoHS Indicator
Insulation
PVC
Item Type
ST-SM Pigtails
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Retardant PVC
Plug Type
ST-MM, 12F, OM3
Temperature Rating
TIA 568-C.3
UPC
662620306643
Display Size
50 Micron
Length (Meters)
3 m
Outside Diameter
0.2
Pitch
12
Connectivity
Plug-In
Conductor Type
Glass
Fiber Type
Riser
Mode
OM3
Number of Fibers
12
Wire Size
50 Micron
Wire Type
Multimode
EU RoHS Indicator
Attenuation
.75dB Per End
Temperature Rating
TIA 568-C.3
Boot Type
Standard Strain Relief Boot
Connector Type
ST
Carton Quantity
50