HUBBELL CANADA
FIBER SNAP-FIT, LA Fiber, Fiber Optic, Light Almond, 5028
Image of SFLCSBKLA FIBER SNAP-FIT, LA Fiber, Fiber Optic, Light Almond, 5028
Image of SFLCSBKLA FIBER SNAP-FIT, LA Fiber, Fiber Optic, Light Almond, 5028
Discontinued

FIBER SNAP-FIT, LA Fiber, Fiber Optic, Light Almond, 5028

Brand: Hubbell Premise Wiring

Catalog ID: SFLCSBKLA

Fiber Optic Connectors, Snap-Fit, LC Duplex, Zircon Sleeves, Black, Light Almond Housing

  • Snap Fit
  • Lt Almond Housing
  • Standard
  • LC Duplex
  • Black Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFLCSBKLA

Color

Black

Color - Housing

Lt Almond

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

LC Duplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

  • Standard
  • Standard

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

LC Duplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620305028

Dimensions

Display Size

.58" X .76"

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25