HUBBELL CANADA
Fiber Splice Cassette, 12 Fibers, Green LC Duplex APC Adapters, Zirconia Ceramic, OS2 SM
Image of OCSPLCDA12S2 Fiber Splice Cassette, 12 Fibers, Green LC Duplex APC Adapters, Zirconia Ceramic, OS2 SM
Image of OCSPLCDA12S2 Fiber Splice Cassette, 12 Fibers, Green LC Duplex APC Adapters, Zirconia Ceramic, OS2 SM

Fiber Splice Cassette, 12 Fibers, Green LC Duplex APC Adapters, Zirconia Ceramic, OS2 SM

Brand: Hubbell Premise Wiring

Catalog ID: OCSPLCDA12S2

Fiber Splice Cassette with Adapter Panel and Pigtails Included, 12 Fibers, Green LC Duplex APC Adapters with Zirconia Ceramic Sleeves, OS2 SM Fiber.

  • Green LC Duplex APC Adapters with Zirconia Ceramic Sleeves
  • OS2 SM Fiber.

General

Adapter Type

LC Duplex/APC

Application

Fusion Splice

Catalog Number

OCSPLCDA12S2

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620670560

Conductor Related

Fiber Type

OS2, APC, SM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

TIA

Operational

Adapter Type

LC Duplex/APC

Logistics

Carton Quantity

5