HUBBELL CANADA
Fiber Splice Shelf, 1-Unit, WT Stud, Without Tray
Image of FSS01S Fiber Splice Shelf, 1-Unit, WT Stud, Without Tray
Image of FSS01S Fiber Splice Shelf, 1-Unit, WT Stud, Without Tray

Fiber Splice Shelf, 1-Unit, WT Stud, Without Tray

Brand: Hubbell Premise Wiring

Catalog ID: FSS01S

Fiber Splice Shelf, 1-Unit, WT Stud, Without Tray.

Swing Out Style Hinged Inner Drawer

Fiber Splice Management

General

Adapter Type

SPL Stray

Application

Fiber Optic Splice Storage

Catalog Number

FSS01S

Compatibility

19 in Rack or Cabinet

Enclosure Type

Splice Enclosures

Item Type

Rack Mount

Material - Mounting Hardware

N/A

Shelves

1

Style

Unloaded

UPC

662620218779

Dimensions

Thickness

0.0625

Weight

11.7 lb

Operational

Adapter Type

SPL Stray

Compatibility

19 in Rack or Cabinet

Logistics

Carton Quantity

1