




Brand: Hubbell Premise Wiring
Catalog ID: FTU1SP
2 FSP Series Panel Capacity
Catalog Number
FTU1SP
Compatibility
FSP-Series Panels
Enclosure Type
Standard, Single Door
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Wall, Stud
UPC
662620211992
Thickness
0.0625
Weight
3 lb
Width
9.2 in
Cable Entry
Top/Bottom
Industry Standard(s)
Compatibility
FSP-Series Panels