HUBBELL CANADA
Fiber Wallmount Cabinet, Hinged, 2 FSP Panel Openings, 3 Splice Tray Capacity
Image of FTU2SPH Fiber Wallmount Cabinet, Hinged, 2 FSP Panel Openings, 3 Splice Tray Capacity

Fiber Wallmount Cabinet, Hinged, 2 FSP Panel Openings, 3 Splice Tray Capacity

Brand: Hubbell Premise Wiring

Catalog ID: FTU2SPH

Fiber Optic, Wall Mount Cabinet, Hinged, NEMA 4X, 2 FSP Panel Openings, 3 Splice Tray Capacity.

  • Hinged
  • NEMA 4X
  • 2 FSP Panel Openings
  • 3 Splice Tray Capacity.

NEMA 4x

General

Application

OSP Wall Mount

Catalog Number

FTU2SPH

Color

Black

Compatibility

FSP Series Panels and LGX MPO Cassettes

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Pole Mount/Wall Mount

Number Of Ports

48

Style

Unloaded, 2 Panel Capacity

Type

Outside Plant Wall Mount Enclosure

UPC

662620614816

Dimensions

Cubic Capacity

537.1 cu.in

Depth

13.1 in

Height

5 in

Width

8.2 in

Conductor Related

Cable Entry

Rear/Sides

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Compatibility

FSP Series Panels and LGX MPO Cassettes

Configuration

Number Of Ports

48