

Brand: Hubbell Premise Wiring
Catalog ID: FTU4SPT
4 FSP Series Panel Capacity
Catalog Number
FTU4SPT
Color
Compatibility
FTU Series Wallmount
Construction Material - Main
18 GA Steel, Black powder coat
Enclosure Type
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Wall, Stud
Type
Wall Mount Enclosure
UPC
662620343785
Cubic Capacity
523.25 cu.in
Depth
3.5 in
Height
11.5 in
Weight
8 lb
Width
13 in
Cable Entry
Top/Bottom
Compatibility
FTU Series Wallmount