HUBBELL CANADA
Image of MCMA14IDC Micro Quick Field Attachable Conn 3A,32V,4P Female AngLED
Image of MCMA14IDC Micro Quick Field Attachable Conn 3A,32V,4P Female AngLED
Discontinued

Micro Quick Field Attachable Conn 3A,32V,4P Female AngLED

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MCMA14IDC

Field Attachable Micro-Quick Control Connectors, Female Angled Plug, 4 Wire, Insulation Displacement

  • Strain relief bushing protects terminations
  • Wire Guide for virtually toolless termination
  • Insulation displacement contacts are made of Copper Alloy

Single Key, Insulation Displacement

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

MCMA14IDC

Color

Black

Item Type

Female Angle Plug

Performance

  • Electrical - Amperage - 3A
  • Electrical - Cable Diameters - .160" to .211"
  • Electrical - Voltage Rating - 32V AC/DC
  • Electrical - Wire Range - #22 AWG max.
  • #24 AWG min.
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C

Specifications

  • Contact Materials - Copper Alloy
  • Contact Plating - Tin over Nickel
  • Housing - Polyester Elastomer, Black
  • Strain Relief Bushing - Neoprene, Black
  • Wire Guide - Nylon 6/6, Gray

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585226736

Dimensions

Diameter Live Part

.67"

Weight

0.3 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Certifications And Compliance

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Operational

Performance

  • Electrical - Amperage - 3A
  • Electrical - Cable Diameters - .160" to .211"
  • Electrical - Voltage Rating - 32V AC/DC
  • Electrical - Wire Range - #22 AWG max.
  • #24 AWG min.
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

25