HUBBELL CANADA
Image of MCMS13IDCL Micro Quick Field Attachable Conn 6A,50V,3P Female
Image of MCMS13IDCL Micro Quick Field Attachable Conn 6A,50V,3P Female
Discontinued

Micro Quick Field Attachable Conn 6A,50V,3P Female

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MCMS13IDCL

Field Attachable Micro-Quick Control Connectors, Female Straight, 3 Wire, Insulation Displacement

  • Strain relief bushing protects terminations
  • Wire Guide for virtually toolless termination
  • Insulation displacement contacts are made of Copper Alloy

Single Key, Insulation Displacement

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

MCMS13IDCL

Color

Black

Item Type

Female Straight Plug

Performance

  • Electrical - Amperage - 6A
  • Electrical - Cable Diameters - .22" to .32"
  • Electrical - Voltage Rating - 50V AC/DC
  • Electrical - Wire Range - #18 AWG max., #22 AWG min.
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C

Specifications

  • Contact Materials - Copper Alloy
  • Contact Plating - Tin over Nickel
  • Housing - Polyester Elastomer, Black
  • Strain Relief Bushing - Neoprene, Black
  • Wire Guide - Nylon 6/6, Gray

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585226750

Dimensions

Diameter Live Part

.59"

Weight

0.1 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Certifications And Compliance

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Operational

Performance

  • Electrical - Amperage - 6A
  • Electrical - Cable Diameters - .22" to .32"
  • Electrical - Voltage Rating - 50V AC/DC
  • Electrical - Wire Range - #18 AWG max., #22 AWG min.
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

25