HUBBELL CANADA
Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Gray Painted Cover
Image of S1PTFFGY Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Gray Painted Cover
Image of S1PTFFGY Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Gray Painted Cover

Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Gray Painted Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PTFFGY

SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Gray Painted Cover

  • Multi-Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (1) 3/4"Threaded Hub for Power and (1) 1½" Threaded Hub for Data
  • Aluminum Cover and Flange with Gray Powder Paint Finish
  • S1FRPTJB Junction Box Included

General

Catalog Number

S1PTFFGY

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

Finish Type

Gray

Item Type

4" Fire-Rated Poke-Through Component

Knockouts

None

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Product Family

SystemOne

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Kits

UPC

783585371726

Dimensions

Weight

5.35 lb

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Operational

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Configuration

Knockouts

None

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Logistics

Carton Quantity

1