HUBBELL CANADA
Fire Rated Poke Throughs, Furniture Feed 8" Series, Replacement External Intumescent Plugs
Image of S1R8REPEFB Fire Rated Poke Throughs, Furniture Feed 8" Series, Replacement External Intumescent Plugs
Image of S1R8REPEFB Fire Rated Poke Throughs, Furniture Feed 8" Series, Replacement External Intumescent Plugs

Fire Rated Poke Throughs, Furniture Feed 8" Series, Replacement External Intumescent Plugs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8REPEFB

Fire-Rated Poke-Through Furniture Feed 8" External Intumescent Replacement Plugs.

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Produit standard

General

Application

Application - For Use On

Concrete

Catalog Number

S1R8REPEFB

EU RoHS Indicator

Finish Type

Natural

Material

Composite

Size

Standard Sized Product

Type

UPC

783585590790

Dimensions

Size

Standard Sized Product

Weight

0.25 lb

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed