HUBBELL CANADA
Fixed Position Box Mounting Bracket, 4 Box, for 24" O.C. studs
Image of 9002 Fixed Position Box Mounting Bracket, 4 Box, for 24" O.C. studs
Image of 9002 Fixed Position Box Mounting Bracket, 4 Box, for 24" O.C. studs

Fixed Position Box Mounting Bracket, 4 Box, for 24" O.C. studs

Brand: Raco

Catalog ID: 9002

Fixed Position Box Mounting Bracket, 4 Box, for 24" O.C. studs

Raco Mounting Bracket supports electrical boxes when mounted to a stud. The mounting bracket positions the electrical boxes, plaster ears and low voltage devices between studs. The bracket accommodates up to four boxes for 16 in. on center studs.

  • Fold-back stabilizer leg prevents bracket from being pushed back in wall cavity during drywall installation
  • Designed for 2-1/2 in. or 3-1/2 in. studs
  • Mounts 4 in. or 4-11/16 in. sq. boxes
  • Box can be mounted on ring without raised cover to save time by providing maximum work area inside box
  • When mounted, raised cover is brought to within 1/16 in. of drywall everytime and will not bulge or break drywall
  • Fold-back stabilizer leg prevents bracket from being pushed back into wall cavity
  • Made from zinc, pre-coated, steel

General

Accessory Type

Box

Catalog Number

9002

Product Family

Box Support Products

Product Type

Steel Box Support Products & Accessories

Type

Mounting Bracket

UPC

050169090022

Dimensions

Dimensions

0.313 in x 24 in x 5.375 in

Height

5.375 in

Length

0.313 in

Weight

0.56 lb

Width

24 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

7000