HUBBELL CANADA
Flexible Copper Grounding Braid 1800A Heavy Duty 24 In 610mm
Image of B32G24G13 Flexible Copper Grounding Braid 1800A Heavy Duty 24 In 610mm
Image of B32G24G13 Flexible Copper Grounding Braid 1800A Heavy Duty 24 In 610mm

Flexible Copper Grounding Braid 1800A Heavy Duty 24 In 610mm

Brand: Burndy

Catalog ID: B32G24G13

Flexible Copper Braid

General

Catalog Number

B32G24G13

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

6

Plated

Y

Product Type

Mechanical

UPC

781810352984

UPC 14 Digit GTIN

00781810352984

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Outdoor Amperage

1800

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

2

Pallet Quantity

120