HUBBELL CANADA
Flexible Copper Grounding Braid UL467 Certified 34 In 864mm
Image of B2E34G103 Flexible Copper Grounding Braid UL467 Certified 34 In 864mm
Image of B2E34G103 Flexible Copper Grounding Braid UL467 Certified 34 In 864mm

Flexible Copper Grounding Braid UL467 Certified 34 In 864mm

Brand: Burndy

Catalog ID: B2E34G103

Flexible Copper Braid

General

Catalog Number

B2E34G103

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Product Type

Mechanical

UPC

781810077924

UPC 14 Digit GTIN

00781810077924

Dimensions

Dimension - L Length Overall mm

864 mm

Dimension - Length Overall inch

34.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness - Pad

0.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Pallet Quantity

1