HUBBELL CANADA
Flexible Eye Wire Pulling Grip 03303024 Standard Duty Woven
Image of 03303024 Flexible Eye Wire Pulling Grip 03303024 Standard Duty Woven
Image of 03303024 Flexible Eye Wire Pulling Grip 03303024 Standard Duty Woven
Image of 03303024 Flexible Eye Wire Pulling Grip 03303024 Standard Duty Woven

Flexible Eye Wire Pulling Grip 03303024 Standard Duty Woven

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03303024

Special Light Duty Flexible Eye Pulling Grip, Standard Duty

Standard Product

General

Application

General Cable Pulling

Catalog Number

03303024

Construction

Woven

EU RoHS Indicator

Item Type

Multiple Strength with Flexible Eye

Load Capacity

1200

Material - Mounting Hardware

Non-Mounted

UPC

783585314945

Conductor Related

Cable Size

Standard

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Force Related

Load Capacity

1200

Logistics

Carton Quantity

2