HUBBELL CANADA
Image of SA6686 Floor and Wall Boxes, Large Capacity Series Pedestals, 2-Gang, With 1"NPT Hub
Discontinued

Floor and Wall Boxes, Large Capacity Series Pedestals, 2-Gang, With 1"NPT Hub

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA6686

Floor and Wall Boxes, Large Capacity Series Pedestals, 2-Gang, With 1"NPT Hub

General

Catalog Number

SA6686

EU RoHS Indicator

No

Specifications

  • Cubic Capacity - 27.20 Inch (446.6 cm3)
  • Material - Cast Aluminum
  • Pedestal Item - 2 Gang Housing with 1" Hub
  • Pedestal Type - Large Capacity Unit

Type

Housings

UPC

783585135403

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

2