HUBBELL CANADA
Image of SC3098A Floor and Wall Boxes, LO-CON Series, Pedestal Housing, 2-Gang, 3/4"Chase Nipple
Image of SC3098A Floor and Wall Boxes, LO-CON Series, Pedestal Housing, 2-Gang, 3/4"Chase Nipple
Image of SC3098A Floor and Wall Boxes, LO-CON Series, Pedestal Housing, 2-Gang, 3/4"Chase Nipple
Image of SC3098A Floor and Wall Boxes, LO-CON Series, Pedestal Housing, 2-Gang, 3/4"Chase Nipple
+2
Image of SC3098A Floor and Wall Boxes, LO-CON Series, Pedestal Housing, 2-Gang, 3/4"Chase Nipple

Floor and Wall Boxes, LO-CON Series, Pedestal Housing, 2-Gang, 3/4"Chase Nipple

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SC3098A

Floor and Wall Boxes, LO-CON Series, Pedestal Housing, 2-Gang, 3/4"Chase Nipple

  • Pedestal Housing
  • 2-Gang
  • 3/4"Chase Nipple

Product details

General

Application - For Use On

Surface Mount

Catalog Number

SC3098A

Color

Aluminum

EU RoHS Indicator

No

Specifications

  • Pedestal Item - Frame & Housing- 3/4" Mounting Nipple
  • Pedestal Type - Metallic Lo-Con

Type

UPC

783585136127

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

4