HUBBELL CANADA
Image of CFB10WW Floor Box Wireway, CFB10G55, MS90
Image of CFB10WW Floor Box Wireway, CFB10G55, MS90
Discontinued

Floor Box Wireway, CFB10G55, MS90

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB10WW

Floor Boxes, CFB Series, 10-Gang, Wireway

General

Accessory Type

Wireway

Application - For Use On

Concrete

Catalog Number

CFB10WW

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Mounts to Box

Product Family

Recessed - CFB Series

Size

10-Gang

Type

Accessories

UPC

783585444451

Dimensions

Size

10-Gang

Configuration

Mounting Method

Mounts to Box