


Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB4WW
Accessory Type
Wireway
Application - For Use On
Concrete
Catalog Number
CFB4WW
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
Material
Pre Galvanized Steel
Product Family
Recessed - CFB Series
Size
2-Gang;4-Gang;6-Gang
Type
Accessories
UPC
783585447971
Size
2-Gang;4-Gang;6-Gang
Weight
0.2 lb